??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
128107
Description
P2B-SL-100
Width
0.73 lbs
A
1.06 Inch
B
4.50 Inch
C
1.13 Inch
D
3.38 Inch
F
3/8 Inch
G
0.56 Inch
H
0.21 Inch
J
2.22 Inch
L
1.32 Inch
M
1.13 Inch
R
0.30 Inch
S
0.76 Inch
Download CAD models
Previews